LLB1 Series Air-blow Module
Option configuration
Reset
Details
Fitting Size
-- Please select --
C4(Φ4 One-touch Fitting)
C6(Φ6 One-touch Fitting)
1
Fitting Type
-- Please select --
-(Straight)
L(Elbow)
2
Regulator
-- Please select --
-(Without Regulator)
R(Without Pressure Gauge)
RG(With Pressure Gauge)
RN(Digital Pressure Switch,NPN Open Collector)
RP(Digital Pressure Switch,PNP Open Collector)
3
Regulating Pressure Range
-- Please select --
-(0.05 to 0.6 MPa Specification (Standard))
5(0.05 to 0.35 MPa Specification)
4
ON/OFF Valve
-- Please select --
-(Without 2 Port Solenoid Valve)
V5(24 VDC/2.9 W)
V5E(24 VDC/1.8 W)
V6(12 VDC/2.9 W)
5
Restrictor + Filter
-- Please select --
F(Without Pressure Switch)
F1(With Pressure Switch)
6
-- UnSelected
-- Selected
-- Selection invalid