LVA Series High Purity Chemical Liquid Valve Air Operated Type Threaded Type Manifold Base
Option configuration
Reset
Details
Body Class
-- Please select --
2(Body class 2)
3(Body class 3)
4(Body class 4)
5(Body class 5)
1
Stations
-- Please select --
02(2 Stations)
03(3 Stations)
04(4 Stations)
05(5 Stations)
2
Bore Size
-- Please select --
02(1/4)
03(3/8)
04(1/2)
06(3/4)
3
Thread Type
-- Please select --
-(Rc)
N(NPT)
4
-- UnSelected
-- Selected
-- Selection invalid