LFE Series 3-color Display Electromagnetic Type Digital Flow Switch Remote Type Sensor Unit
Option configuration
Reset
Details
Rated Flow Range (Flow Range)
-- Please select --
1(0.5 to 20 L/min)
2(2.5 to 100 L/min)
3(5 to 200 L/min)
1
Output Specification
-- Please select --
J(Analog 1 to 5 V)
K(Analog 4 to 20 mA)
2
Port Size
-- Please select --
3(3/8)
4(1/2)
6(3/4)
8(1)
3
Thread Type
-- Please select --
-(Rc)
F(G)
N(NPT)
4
Option
-- Please select --
-(Lead Wire With M12 Connector(Length 3 m),Without Bracket,Unit Specifications:L/min)
1(Lead Wire And M12 Connector Without(Length 3 m),Without Bracket,Unit Specifications:L/min)
2(Lead Wire With M12 Connector(Length 3 m),With Bracket,Unit Specifications:L/min)
3(Lead Wire And M12 Connector Without(Length 3 m),With Bracket,Unit Specifications:L/min)
5
Insulated Type
-- Please select --
-(Non-insulated Type)
Z(Insulated Type)
6
Made To Order
-- Please select --
-(Standard)
X8(Piping Connection Parts:Stainless Steel 304)
7
-- UnSelected
-- Selected
-- Selection invalid