LFE0 Series 3-color Display Digital Flow Monitor
Option configuration
Reset
Details
Type
-- Please select --
0(Remote Type Monitor Unit)
1
Output Specification
-- Please select --
A(OUT1:NPN,OUT2:NPN)
B(OUT1:PNP,OUT2:PNP)
C(OUT1:NPN,OUT2:Analog 1 To 5 V)
D(OUT1:NPN,OUT2:Analog 4 To 20 mA)
2
Lead Wire
-- Please select --
-(With Power Supply/Output Connection Lead Wire(2 m))
N(Without Power Supply/Output Connection Lead Wire)
3
Remote Type Monitor Unit/Unit Specifications
-- Please select --
G(Instantaneous Flow Rate:gal/min,Accumulated Flow:gal)
M(Instantaneous Flow Rate:L/min,Accumulated Flow:L)
4
Option 1
-- Please select --
-(None)
T(Panel Mount Adapter)
V(Front Protective Cover + Panel Mount Adapter)
5
Option 2
-- Please select --
-(Without Connector)
C(Sensor Connector(1 pc.))
6
-- UnSelected
-- Selected
-- Selection invalid