LEYG Series Electric Actuator/Guide Rod Type AC Servo Motor Corresponding To LECS□-T Series Driver
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic)
H(High Precision Type)
1
Size
-- Please select --
25(25)
32(32)
2
Bearing Type
-- Please select --
L(Ball Bushing Bearing)
M(Slide Bearing)
3
Motor Mounting Position
-- Please select --
-(Top Mounting)
D(In-line)
4
Motor Type
-- Please select --
T6(AC Servo Motor(Absolute Encoder), Output 100W, Actuator Size 25 mm)
T7(AC Servo Motor(Absolute Encoder), Output 200W, Actuator Size 32 mm)
5
Lead
-- Please select --
A(Size25:12 mm, Size32&Motor Mounting Position In-line:16 mm, Size32&Motor Mounting Position Parallel:20 mm)
B(Size25:6 mm, Size32&Motor Mounting Position In-line:8 mm, Size32&Motor Mounting Position Parallel:10 mm)
C(Size25:3 mm, Size32&Motor Mounting Position In-line:4 mm, Size32&Motor Mounting Position Parallel:5 mm)
6
Stroke
-- Please select --
30(Stroke 30 mm)
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
Range
7
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
8
Guide Option
-- Please select --
-(None)
F(With Grease Holding Function)
9
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable(Flexible Cable))
S(Standard Cable)
10
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
5(5 m)
A(10 m)
11
Driver Type
-- Please select --
-(Without Driver)
P2(LECSN2-T-P, Power Supply Voltage 200V To 240V)
S2(LECSS2-T, Power Supply Voltage 200V To 240V)
92(LECSN2-T-9, Power Supply Voltage 200V To 240V)
B2(LECSB2-T, Power Supply Voltage 200V To 240V)
C2(LECSC2-T, Power Supply Voltage 200V To 230V)
E2(LECSN2-T-E, Power Supply Voltage 200V To 240V)
N2(LECSN2-T, Power Supply Voltage 200V To 240V)
12
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(Without Cable (Connector Only))
13
-- UnSelected
-- Selected
-- Selection invalid