LEYG16E.jpg
LEYG16E Series Electric Actuator Battery-less Absolute Encoder Type Guide Rod Type Step Motor 24 VDC
Option configuration
Size
1
Bearing Type
2
Motor Mounting Position/Motor Cover Direction
3
Motor Type
4
Lead
5
Stroke Range 
6
Motor Option
7
Guide Option
8
Actuator Cable Type/Length
9
Communication Protocol Input/Output
10
For Single Axis
11
Mounting
12
Communication Plug Connector I/O Cable
13
-- UnSelected -- Selected -- Selection invalid