LEYG Series Electric Actuator/Guide Rod Type Motorless Type
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic)
H(High Precision Type)
1
Size
-- Please select --
25(25)
32(32)
2
Bearing Type
-- Please select --
L(Ball Bushing Bearing)
M(Slide Bearing)
3
Motor Mounting Position
-- Please select --
-(Top Mounting)
D(In-line)
4
Motor Type
-- Please select --
NM1(Mounting Type M1)
NM2(Mounting Type M2)
NM3(Mounting Type M3)
NT(Mounting Type T)
NU(Mounting Type U)
NV(Mounting Type V)
NW(Mounting Type W)
NX(Mounting Type X)
NY(Mounting Type Y)
NZ(Mounting Type Z)
5
Lead
-- Please select --
A(Size25:12 mm, Size32&Motor Mounting Position In-line:16 mm, Size32&Motor Mounting Position Parallel:20 mm)
B(Size25:6 mm, Size32&Motor Mounting Position In-line:8 mm, Size32&Motor Mounting Position Parallel:10 mm)
C(Size25:3 mm, Size32&Motor Mounting Position In-line:4 mm, Size32&Motor Mounting Position Parallel:5 mm)
6
Stroke
-- Please select --
30(Stroke 30 mm)
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
Range
7
Guide Option
-- Please select --
-(None)
F(With Grease Holding Function)
8
-- UnSelected
-- Selected
-- Selection invalid