LEYG.jpg
LEYG Series Electric Actuator/Guide Rod Type Step Motor(Servo/24 VDC) Servo Motor(24 VDC)
Option configuration
Size
1
Bearing Type
2
Motor Mounting Position
3
Motor Type
4
Lead
5
Stroke Range 
6
Motor Option
7
Guide Option
8
Actuator Cable Type
9
Actuator Cable Length
10
Controller Type
11
I/O Cable Length, Communication Plug
12
Controller Mounting
13
-- UnSelected -- Selected -- Selection invalid