LEY63-AC Series Electric Actuator/Rod Type AC Servo Motor
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic)
H(High Precision Type)
1
Size
-- Please select --
63(63)
2
Motor Mounting Position
-- Please select --
-(Top Mounting)
R(Right Side Parallel)
D(Straight)
L(Left Side Parallel)
3
Motor Type
-- Please select --
S4(AC servo motor(Incremental encoder), Output 400W)
S8(AC servo motor(Absolute encoder), Output 400W)
T8(AC servo motor(Absolute encoder), Output 400W)
4
Lead
-- Please select --
A(20 mm)
B(10 mm)
C(5 mm)
L(2.86 mm)
5
Stroke
-- Please select --
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
Range
6
Dust/Drip proof
-- Please select --
-(IP5x (Dust proof specification))
P(IP65 (Dust/Drip proof specification)/With vent hole tap)
7
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
8
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread)
9
Mounting Style
-- Please select --
-(Ends Tapped (Standard))
D(Double Clevis Style)
F(Rod Side Flange Style)
L(Foot Style)
10
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable(Flexible Cable))
S(Standard Cable)
11
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
5(5 m)
A(10 m)
12
Driver Type
-- Please select --
-(Without Driver)
P2(LECSN2-T-P, Power Supply Voltage 200V To 240V)
S2(LECSS2-T, Power Supply Voltage 200V To 240V)
92(LECSN2-T-9, Power Supply Voltage 200V To 240V)
A2(LECSA2, Power Supply Voltage 200V To 230V)
B2(LECSB2-T, Power Supply Voltage 200V To 240V)
C2(LECSC2-T, Power Supply Voltage 200V To 230V)
E2(LECSN2-T-E, Power Supply Voltage 200V To 240V)
N2(LECSN2-T, Power Supply Voltage 200V To 240V)
13
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(Without Cable (Connector Only))
14
-- UnSelected
-- Selected
-- Selection invalid