LEY100 Series Electric Actuator Rod Type Motorless Type
Option configuration
Reset
Details
Size
-- Please select --
100(100)
1
Motor Mounting Position
-- Please select --
-(Parallel)
D(In-line)
2
Motor Type
-- Please select --
NN(Φ80-M5 Thread Hole)
3
Lead
-- Please select --
B(10 mm)
4
Stroke
-- Please select --
100(Stroke 100 mm)
200(Stroke 200 mm)
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
Range
5
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread(1 Rod End Nut Is Included))
6
Mounting Style
-- Please select --
-(Ends Tapped)
D(Double Clevis)
F(Rod Flange)
H(Foot Bracket)
L(Foot Bracket(In-Line))
7
-- UnSelected
-- Selected
-- Selection invalid