LEY100 Series Electric Actuator/Rod Type AC Servo Motor Driver LECS□ Series Compliant
Option configuration
Reset
Details
Size
-- Please select --
100(100)
1
Motor Mounting Position
-- Please select --
-(Top Side Parallel)
R(Right Side Parallel)
D(In-line)
L(Left Side Parallel)
2
Motor Type
-- Please select --
T9(AC Servo Motor (Absolute Encoder), Output 750 W)
3
Lead
-- Please select --
B(10 mm)
D(3.33 mm)
L(2 mm)
4
Stroke
-- Please select --
100(Stroke 100 mm)
200(Stroke 200 mm)
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread(1 Rod End Nut Is Included))
7
Mounting Style
-- Please select --
-(Ends Tapped)
D(Double Clevis)
F(Flange)
H(Foot Bracket)
L(Foot Bracket(In-Line))
8
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
9
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
5(5 m)
A(10 m)
10
Driver Type
-- Please select --
-(Without Driver)
S2(LECSS2-T9, SSCNET/H Power Supply Voltage 200V To 240V)
B2(LECSB2-T9, Pulse Input Power Supply Voltage 200V To 240V)
C2(LECSC2-T9, CC-Link Power Supply Voltage 200V To 230V)
11
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(Without Cable (Connector Only))
12
-- UnSelected
-- Selected
-- Selection invalid