Option configuration
Reset
Size
-- Please select --
25(25)
32(32)
40(40)
1
Motor Mounting Position
-- Please select --
D(In-line)
2
Motor Type
-- Please select --
E(Battery-less Absolute(Step Motor 24 VDC))
3
Lead
-- Please select --
A(LEY25:12 mm,LEY32/40:16 mm)
B(LEY25:6 mm,LEY32/40:8 mm)
C(LEY25:3 mm,LEY32/40:4 mm)
4
Stroke
-- Please select --
30(Stroke 30 mm)
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread(1 Rod End Nut Is Included))
7
Mounting
-- Please select --
-(Ends Tapped/Body Bottom Tapped)
F(Rod Flange)
8
Actuator Cable Type/Length
-- Please select --
M1(Robotic Cable 1.5 m)
M3(Robotic Cable 3 m)
M5(Robotic Cable 5 m)
M8(Robotic Cable 8 m)
MA(Robotic Cable 10 m)
MB(Robotic Cable 15 m)
MC(Robotic Cable 20 m)
MN(None)
9
Communication Protocol
-- Please select --
-(Without Controller)
C5(Parallel Input (NPN))
C6(Parallel Input (PNP))
C9(EtherNet/IP)
CD(DeviceNet)
CE(EtherCAT)
CL(IO-Link)
CM(CC-Link Ver.1.10)
CP(PROFINET)
10
Number Of Axes/Special Specification
-- Please select --
-(Without Controller)
1(Number Of Axis:For Single Axis、Specification:Standard)
F(Number Of Axis:For Single Axis、Specification:With STO Sub-function)
11
Mounting
-- Please select --
-(Without Controller)
7(Screw Mounting)
8(DIN Rail Mounting)
12
Communication Plug Connector I/O Cable
-- Please select --
-(Without Controller Or Without Accessory)
1(I/O Cable (1.5m))
3(I/O Cable (3m))
5(I/O Cable (5m))
S(Straight Type Communication Plug Connector)
T(T-branch Type Communication Plug Connector)
13
Made To Order
-- Please select --
X8(Dust-tight/Immersion-proof)
14