LEY-X8-DC-JXC.jpg
LEY-X8 Series Electric Actuator/Rod Type Battery-less Absolute (Step Motor 24 VDC) Dust-tight/Water-jet-proof Battery-less Absolute (IP65 Equivalent/IP67 Equivalent) Applicable To The JXC□ Series Controller
Option configuration
Size
1
Motor Mounting Position
2
Motor Type
3
Lead
4
Stroke Range 
5
Motor Option
6
Rod End Thread
7
Mounting
8
Actuator Cable Type/Length
9
Communication Protocol
10
Number Of Axes/Special Specification
11
Mounting
12
Communication Plug Connector I/O Cable
13
Made To Order
14
-- UnSelected -- Selected -- Selection invalid