LEY-X5-DC-JXC.jpg
LEY-X5 Series Electric Actuator/Rod Type Step Motor (Servo 24 VDC) Drip Proof Specification (IP65) Applicable To The JXC□ Series
Option configuration
Size
1
Motor Mounting Position
2
Motor Type
3
Lead
4
Stroke Range 
5
Motor Option
6
Rod End Thread
7
Mounting Style
8
Actuator Cable Type/Length
9
Communication Protocol
10
Number Of Axes/Special Specification
11
Mounting
12
Communication Plug Connector I/O Cable
13
Made To Order
14
-- UnSelected -- Selected -- Selection invalid