LEY-X5-DC Series Electric Actuator/Rod Type Step Motor(Servo 24 VDC)/Servo Motor(24 VDC) Dust/Drip proof specification (IP65)
Option configuration
Reset
Details
Size
-- Please select --
25(25)
32(32)
1
Motor Mounting Position
-- Please select --
-(Top Mounting)
D(Straight Type)
2
Motor Type
-- Please select --
-(Step Motor (Servo 24 VDC))
A(Servo motor (24 VDC))
3
Lead
-- Please select --
A(Size25:12mm,Size32:16mm)
B(Size25:6mm, Size32:8mm)
C(Size25: 3 mm, Size32: 4 mm)
4
Stroke
-- Please select --
30(Stroke 30 mm)
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread)
7
Mounting Style
-- Please select --
-(Basic Style)
F(Rod Side Flange Style)
G(Head Flange Style)
L(Foot Style)
8
Actuator Cable Type/Length
-- Please select --
R1(Robotic Cable 1.5 m)
R3(Robotic Cable 3 m)
R5(Robotic Cable 5 m)
R8(Robotic Cable 8 m)
RA(Robotic Cable 10 m)
RB(Robotic Cable 15 m)
RC(Robotic Cable 20 m)
9
Controller Type
-- Please select --
-(Without Controller)
1N(LECP1 Program Less Type NPN)
1P(LECP1 Program Less Type PNP)
6N(LECA6 Step Fata Input Type NPN (LECP6 Manufacture discontinued))
6P(LECA6 Step Fata Input Type PNP (LECP6 Manufacture discontinued))
AN(LECPA Pulse Input Type NPN)
AP(LECPA Pulse Input Type PNP)
10
I/O Cable Length, Communication Plug
-- Please select --
-(Without Cable, Without Communication Plug Connector)
1(1.5 m)
3(3 m)
5(5 m)
11
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
12
-- UnSelected
-- Selected
-- Selection invalid