LEY-X5 Series Electric Actuator/Rod Type Dust-tight/Water-jet-proof (IP65 Equivalent) AC Servo Motor
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic Type)
H(High Precision Type)
1
Size
-- Please select --
25(25)
32(32)
2
Motor Mounting Position
-- Please select --
-(Top Mounting)
D(In-line)
3
Motor Type
-- Please select --
V6(AC Servo Motor(Absolute Encoder), Output 100W, Actuator Size 25 mm)
V7(AC Servo Motor(Absolute Encoder), Output 200W, Actuator Size 32 mm)
4
Lead
-- Please select --
A(Size25: 12 mm, Size32: 16 mm(Top Mounting 20mm))
B(Size25: 6 mm, Size32: 8 mm(Top Mounting 10mm))
C(Size25: 3 mm, Size32: 4 mm(Top Mounting 5mm))
5
Stroke
-- Please select --
30(Stroke 30 mm)
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
Range
6
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
7
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread)
8
Mounting
-- Please select --
-(Ends Tapped/Body Bottom Tapped)
F(Rod Side Flange Style)
G(Head Flange Style)
L(Foot Style)
9
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
10
Cable Length
-- Please select --
-(Without Cable)
3(3 m)
5(5 m)
A(10 m)
C(20 m)
11
Driver Type
-- Please select --
-(Without Driver)
U2(LECYU2-V, Power Supply Voltage 200V To 230V)
M2(LECYM2-V, Power Supply Voltage 200V To 230V)
12
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(Without Cable (Connector Only))
13
Made To Order
-- Please select --
X5(Dust/Drip Proof Specifications)
14
-- UnSelected
-- Selected
-- Selection invalid