LEY Series Electric Actuator/Rod Type Motorless Type
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic)
H(High Precision Type)
1
Size
-- Please select --
25(25)
32(32)
63(63)
2
Motor Mounting Position
-- Please select --
-(Top Mounting)
R(Right Side Parallel)
D(In-line)
L(Left Side Parallel)
3
Motor Type
-- Please select --
NM1(Mounting Type M1)
NM2(Mounting Type M2)
NM3(Mounting Type M3)
NT(Mounting Type T)
NU(Mounting Type U)
NV(Mounting Type V)
NW(Mounting Type W)
NX(Mounting Type X)
NY(Mounting Type Y)
NZ(Mounting Type Z)
4
Lead
-- Please select --
A(Size25: 12 mm, Size32&Motor Mounting Position In-line: 16 mm, Size32&Motor Mounting Position Parallel: 20 mm, Size63: 20 mm)
B(Size25: 6 mm, Size32&Motor Mounting Position In-line: 8 mm, Size32&Motor Mounting Position Parallel: 10 mm, Size63: 10 mm)
C(Size25: 3 mm, Size32&Motor Mounting Position In-line: 4 mm, Size32&Motor Mounting Position Parallel: 5 mm, Size63: 5 mm)
L(2.86 mm)
5
Stroke
-- Please select --
30(Stroke 30 mm)
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
Range
6
Dust/Drip proof
-- Please select --
-(Without Enclosure;IP5x (Dust proof specification))
P(IP65 (Dust/Drip proof specification)/With vent hole tap)
7
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread)
8
Mounting Style
-- Please select --
-(Both Ends Tapped Style/Body Bottom Tapped Style)
D(Double Clevis)
F(Rod Flange)
G(Head Flange)
L(Foot)
9
-- UnSelected
-- Selected
-- Selection invalid