LEY-E.jpg
LEY-E Series Electric Actuator/Rod Type Battery-less Absolute Encoder
Option configuration
Size
1
Motor Mounting Position
2
Motor Type
3
Lead
4
Stroke Range 
5
Motor Option
6
Rod End Thread
7
Mounting
8
Actuator Cable Type/Length
9
Communication Protocol Input/Output
10
Number Of Axes/Special Specification
11
Mounting
12
Communication Plug Connector I/O Cable
13
-- UnSelected -- Selected -- Selection invalid