LEY-DC-JXC.jpg
LEY Series Electric Actuator/ Rod Type Step Motor(Servo 24 VDC)Applicable To The JXC□ Series
Option configuration
Size
1
Motor Mounting Position
2
Motor Type
3
Lead
4
Stroke Range 
5
Motor Option
6
Rod End Thread
7
Mounting Style
8
Actuator Cable Type/Length
9
Communication Protocol
10
Number Of Axes/Special Specification
11
Mounting
12
Communication Plug Connector I/O Cable
13
-- UnSelected -- Selected -- Selection invalid