LEY Series Electric Actuator/Rod Type AC Servo Motor(100/200W)
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic)
H(High Precision Type)
1
Size
-- Please select --
25(25)
32(32)
2
Motor Mounting Position
-- Please select --
-(Top Mounting)
R(Right Side Parallel)
D(Straight Type)
L(Left Side Parallel)
3
Motor Type
-- Please select --
S2(AC Servo Motor(Incremental Encoder), Output 100W, Actuator Size 25 mm)
S3(AC servo motor(Incremental encoder), Output 200W, Actuator size 32 mm)
S6(AC Servo Motor(Absolute Encoder), Output 100W, Actuator Size 25 mm)
S7(AC Servo Motor(Absolute Encoder), Output 200W, Actuator Size 32 mm)
T6(AC Servo Motor(Absolute Encoder), Output 100W, Actuator Size 25 mm)
T7(AC Servo Motor(Absolute Encoder), Output 200W, Actuator Size 32 mm)
4
Lead
-- Please select --
A(Size25:12 mm, Size32&Motor Mounting Position In-line:16 mm, Size32&Motor Mounting Position Parallel:20 mm)
B(Size25:6 mm, Size32&Motor Mounting Position In-line:8 mm, Size32&Motor Mounting Position Parallel:10 mm)
C(Size25:3 mm, Size32&Motor Mounting Position In-line:4 mm, Size32&Motor Mounting Position Parallel:5 mm)
5
Stroke
-- Please select --
30(Stroke 30 mm)
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
Range
6
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
7
Rod End Thread
-- Please select --
-(Rod End Female Thread)
M(Rod End Male Thread)
8
Mounting Style
-- Please select --
-(Ends Tapped/Body Bottom Tapped)
D(Double Clevis Style)
F(Rod Side Flange Style)
G(Head Flange Style)
L(Foot Style)
9
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable(Flexible Cable))
S(Standard Cable)
10
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
5(5 m)
A(10 m)
11
Driver Type
-- Please select --
-(Without Driver)
S1(LECSS1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
S2(LECSS2-T, Power Supply Voltage 200V To 240V)
A1(LECSA1, Power Supply Voltage 100V To 120V)
A2(LECSA2, Power Supply Voltage 200V To 230V)
B1(LECSB1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
B2(LECSB2-T, Power Supply Voltage 200V To 240V)
C1(LECSC1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
C2(LECSC2-T, Power Supply Voltage 200V To 230V)
12
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(With Connector)
13
-- UnSelected
-- Selected
-- Selection invalid