LET-X11 Series Electric Actuator Large Slider Type Belt Drive AC Servo Motor
Option configuration
Reset
Details
Size
-- Please select --
80(Size 80)
100(Size 100)
1
Motor Mounting Position
-- Please select --
FL(Left)
FR(Right)
RL(Rear, Left)
RR(Rear, Right)
2
Motor Type
-- Please select --
S4(AC Servo Motor(Incremental Encoder), Output 400W, Actuator Size 80 mm, Compatible Drivers LECSA2-S4)
T8(AC Servo Motor(Absolute Encoder), Output 400W, Actuator Size 80 mm, Compatible Drivers LECS□2-T8)
T9(AC Servo Motor (Absolute Encoder), Output 750 W, Actuator Size 100 mm, Compatible Drivers LECS□2-T9)
V8(AC servo motor(Absolute encoder), Output 400W, Actuator Size 80 mm, Compatible Drivers LECY□2-V8)
3
Lead
-- Please select --
D(LET80:43.33mm,LET100:80mm,Reduction Ratio:1/3)
L(LET80:26mm,LET100:48mm,Reduction Ratio:1/5)
M(LET80:14.44mm,LET100:26.67mm,Reduction Ratio:1/9)
N(LET100:16mm,Reduction Ratio:1/15)
4
Stroke
-- Please select --
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1200(Stroke 1200 mm)
1500(Stroke 1500 mm)
2000(Stroke 2000 mm)
2500(Stroke 2500 mm)
3000(Stroke 3000 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
7
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
3(3 m)
5(5 m)
A(10 m)
C(20 m)
8
Driver Type
-- Please select --
-(Without Driver)
S2(LECSS2-T□, Power Supply Voltage 200V To 240V)
U2(LECYU2-V8, Power Supply Voltage 200V To 230V)
A2(LECSA2-S4, Power Supply Voltage 200V To 230V)
B2(LECSB2-T□, Power Supply Voltage 200V To 240V)
C2(LECSC2-T□, Power Supply Voltage 200V To 230V)
M2(LECYM2-V8, Power Supply Voltage 200V To 230V)
9
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(Without Cable (Connector Only))
10
-- UnSelected
-- Selected
-- Selection invalid