LESYH16-X171.jpg
LESYH16-X171 Series Electric Slide Table/Ball Screw Drive Battery-less Absolute Encoder
Option configuration
Size
1
Motor Mounting Position
2
Motor Type
3
Lead
4
Stroke Range 
5
Motor Option
6
Actuator Cable Type/Length
7
Communication Protocol Input/Output
8
For Single Axis
9
Mounting
10
Communication Plug Connector I/O Cable
11
Made To Order
12
-- UnSelected -- Selected -- Selection invalid