LES-DC.jpg
LES-DC Series Electric Slide Table/Compact Type (Servo 24 VDC)/Servo Motor(24 VDC)
Option configuration
Size
1
Motor Mounting Position
2
Motor Type
3
Lead
4
Stroke Range 
5
Motor Option
6
Body Option
7
Mounting Style
8
Actuator Cable Type
9
Actuator Cable Length
10
Controller Type
11
I/O Cable Length, Communication Plug
12
Controller Mounting
13
-- UnSelected -- Selected -- Selection invalid