LER-JXC.jpg
LER Series Electric Rotary Table Step Motor (Servo 24 VDC) Applicable To The JXC□ Series
Option configuration
Table Accuracy
1
Size
2
Max. Rotating Torque
3
Rotation Angle
4
Motor Cable Entry
5
Actuator Cable Type/Length
6
Communication Protocol
7
Number Of Axes/Special Specification
8
Mounting
9
Communication Plug Connector I/O Cable
10
-- UnSelected -- Selected -- Selection invalid