LER Series Electric Rotary Table Step Motor (Servo 24 VDC)
Option configuration
Reset
Details
Table Accuracy
-- Please select --
-(Basic Style)
H(High Precision Type)
1
Size
-- Please select --
10(10)
30(30)
50(50)
2
Max. Rotating Torque
-- Please select --
J(Basic (LER10: 0.22N·m, LER30: 0.8N·m, LER50: 6.6N·m))
K(High torque type (LER10: 0.32N·m, LER30: 1.2N·m, LER50: 10N·m))
3
Rotation Angle
-- Please select --
-(LER10: 310, LER30: 320, LER50: 320)
2(External stopper: 180)
3(External stopper: 90)
4
Motor Cable Entry
-- Please select --
-(Basic (Entry On The Right Side))
L(Entry On The Left Side)
5
Actuator Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
6
Actuator Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
3(3 m)
5(5 m)
8(8 m)
A(10 m)
B(15 m)
C(20 m)
7
Controller Type
-- Please select --
-(Without Controller)
1N(LECP1 Program Less Type NPN)
1P(LECP1 Program Less Type PNP)
AN(LECPA Pulse Input Type NPN)
AP(LECPA Pulse Input Type PNP)
8
I/O Cable Length, Communication Plug
-- Please select --
-(Without Cable, Without Communication Plug Connector)
1(1.5 m)
3(3 m)
5(5 m)
9
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
10
-- UnSelected
-- Selected
-- Selection invalid