LEPY Series Electric Actuator Miniature Rod Type Step Motor (Servo 24 VDC)
Option configuration
Reset
Details
Size
-- Please select --
6(6)
10(10)
1
Motor size
-- Please select --
-(Basic Style)
L(Compact)
2
Lead Screw Type
-- Please select --
J(LEPY6: 8 mm, LEPY10: 10 mm)
K(LEPY6: 4 mm, LEPY10: 5 mm)
3
Stroke
-- Please select --
25(Stroke 25 mm)
50(Stroke 50 mm)
75(Stroke 75 mm)
Range
4
Motor Cable Entry
-- Please select --
-(Top Entry)
R(Entry On The Right Side)
U(Bottom Entry)
L(Entry On The Left Side)
5
Actuator Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
6
Actuator Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
3(3 m)
5(5 m)
8(8 m)
A(10 m)
B(15 m)
C(20 m)
7
Controller Type
-- Please select --
-(Without Controller)
1N(LECP1 Program Less Type NPN)
1P(LECP1 Program Less Type PNP)
AN(LECPA Pulse Input Type NPN)
AP(LECPA Pulse Input Type PNP)
8
I/O Cable Length, Communication Plug
-- Please select --
-(Without Cable, Without Communication Plug Connector)
1(1.5 m)
3(3 m)
5(5 m)
9
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
10
-- UnSelected
-- Selected
-- Selection invalid