LEPS Series Electric Actuator Miniature Slide Table Type Step Motor (Servo 24 VDC) Applicable To The JXC□ Series
Option configuration
Reset
Details
Size
-- Please select --
6(6)
10(10)
1
Motor size
-- Please select --
-(Basic Style)
L(Compact)
2
Lead Screw Type
-- Please select --
J(LEPS6:8 mm,LEPS10:10 mm)
K(LEPS6:4 mm,LEPS10:5 mm)
3
Stroke
-- Please select --
25(Stroke 25 mm)
50(Stroke 50 mm)
Range
4
Motor Cable Entry
-- Please select --
-(Top Entry)
R(Entry On The Right Side)
U(Bottom Entry)
L(Entry On The Left Side)
5
Actuator Cable Type/Length
-- Please select --
-(Without Cable)
R1(Robotic Cable 1.5 m)
R3(Robotic Cable 3 m)
R5(Robotic Cable 5 m)
R8(Robotic Cable 8 m)
RA(Robotic Cable 10 m)
RB(Robotic Cable 15 m)
RC(Robotic Cable 20 m)
S1(Standard Cable 1.5 m)
S3(Standard Cable 3 m)
S5(Standard Cable 5 m)
6
Communication Protocol
-- Please select --
-(Without Controller)
C5(Parallel Input (NPN))
C6(Parallel Input (PNP))
C9(EtherNet/IP)
CD(DeviceNet)
CE(EtherCAT)
CL(IO-Link)
CM(CC-Link Ver.1.10)
CP(PROFINET)
7
Number Of Axes/Special Specification
-- Please select --
-(Without Controller)
1(Number Of Axis:For Single Axis、Specification:Standard)
F(Number Of Axis:For Single Axis、Specification:With STO Sub-function)
8
Mounting
-- Please select --
-(Without Controller)
7(Screw Mounting)
8(DIN Rail Mounting)
9
Communication Plug Connector I/O Cable
-- Please select --
-(Without Controller Or Without Plug Connector)
1(I/O Cable (1.5m))
3(I/O Cable (3m))
5(I/O Cable (5m))
S(Straight Type)
T(T-branch Type)
10
-- UnSelected
-- Selected
-- Selection invalid