Option configuration
Reset
Guide
-- Please select --
-(1 Axis)
T(2 Axes)
1
Size
-- Please select --
25(25)
32(32)
2
Motor Mounting Position
-- Please select --
-(Top Mounting)
U(Bottom Mounting)
L(Symmetric,Top mounting)
LU(Symmetric, Bottom Mounting)
3
Equivalent Lead
-- Please select --
T(48mm)
4
Stroke
-- Please select --
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
550(Stroke 550 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1100(Stroke 1100 mm)
1200(Stroke 1200 mm)
1300(Stroke 1300 mm)
1400(Stroke 1400 mm)
1500(Stroke 1500 mm)
Range
5
Motor Option
-- Please select --
-(Without Option)
B(With Lock)
6
Actuator Cable Type/Length
-- Please select --
-(Without Cable)
R1(Robotic Cable 1.5 m)
R3(Robotic Cable 3 m)
R5(Robotic Cable 5 m)
R8(Robotic Cable 8 m)
RA(Robotic Cable 10 m)
RB(Robotic Cable 15 m)
RC(Robotic Cable 20 m)
S1(Standard Cable 1.5 m)
S3(Standard Cable 3 m)
S5(Standard Cable 5 m)
7
Communication Protocol
-- Please select --
-(Without Controller)
C5(Parallel Input (NPN))
C6(Parallel Input (PNP))
C9(EtherNet/IP)
CD(DeviceNet)
CE(EtherCAT)
CL(IO-Link)
CM(CC-Link Ver.1.10)
CP(PROFINET)
8
Number Of Axes/Special Specification
-- Please select --
-(Without Controller)
1(Number Of Axis:For Single Axis、Specification:Standard)
F(Number Of Axis:For Single Axis、Specification:With STO Sub-function)
9
Mounting
-- Please select --
-(Without Controller)
7(Screw Mounting)
8(DIN Rail Mounting)
10
Communication Plug Connector I/O Cable
-- Please select --
-(Without Controller Or Without Plug Connector)
1(I/O Cable (1.5m))
3(I/O Cable (3m))
5(I/O Cable (5m))
S(Straight Type)
T(T-branch Type)
11