LEMH-DC.jpg
LEMH/HT Series Electric Actuator/Low Profile Slider Type Linear Guide Single Axis Type/Double Axis Type Step Motor (Servo 24 VDC)
Option configuration
Guide
1
Size
2
Motor Mounting Position
3
Lead
4
Stroke Range 
5
Motor Option
6
Actuator Cable Type
7
Actuator Cable Length
8
Controller Type
9
I/O Cable Length, Communication Plug
10
Controller Mounting
11
-- UnSelected -- Selected -- Selection invalid