LEMC Series Electric Actuator/Low Profile Slider Type Cam Follower Guide Type Step Motor (Servo 24 VDC)
Option configuration
Reset
Details
Size
-- Please select --
25(25)
32(32)
1
Motor Mounting Position
-- Please select --
-(Top Mounting)
U(Bottom Mounting)
L(Symmetric, Top Mounting)
LU(Symmetric, Bottom Mounting)
2
Lead
-- Please select --
T(48 mm)
3
Stroke
-- Please select --
50(Stroke 50 mm)
100(Stroke 100 mm)
150(Stroke 150 mm)
200(Stroke 200 mm)
250(Stroke 250 mm)
300(Stroke 300 mm)
350(Stroke 350 mm)
400(Stroke 400 mm)
450(Stroke 450 mm)
500(Stroke 500 mm)
550(Stroke 550 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1100(Stroke 1100 mm)
1200(Stroke 1200 mm)
1300(Stroke 1300 mm)
1400(Stroke 1400 mm)
1500(Stroke 1500 mm)
1600(Stroke 1600 mm)
1700(Stroke 1700 mm)
1800(Stroke 1800 mm)
1900(Stroke 1900 mm)
2000(Stroke 2000 mm)
Range
4
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
5
Actuator Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
6
Actuator Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
3(3 m)
5(5 m)
8(8 m)
A(10 m)
B(15 m)
C(20 m)
7
Controller Type
-- Please select --
-(Without Controller)
1N(LECP1 Program Less Type NPN)
1P(LECP1 Program Less Type PNP)
2N(LECP2 Program Less Type (With Stroke Study) NPN)
2P(LECP2 Program Less Type (With Stroke Study) PNP)
8
I/O Cable Length, Communication Plug
-- Please select --
-(Without Cable, Without Communication Plug Connector)
1(1.5 m)
3(3 m)
5(5 m)
9
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
10
-- UnSelected
-- Selected
-- Selection invalid