LEL Series Electric Actuator/Guide Rod Slider Belt Drive Step Motor (Servo 24 VDC)
Option configuration
Reset
Details
Size
-- Please select --
25(25)
1
Bearing Type
-- Please select --
L(Ball Bushing Bearing)
M(Slide Bearing)
2
Equivalent Lead
-- Please select --
T(48 mm)
3
Stroke
-- Please select --
100(Stroke 100 mm)
200(Stroke 200 mm)
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
Range
4
Motor Option
-- Please select --
-(Without Option)
B(With Lock)
C(With Motor Cover)
5
Switch Rail Option
-- Please select --
-(Without Option)
R(With Magnet/Switch Rail)
6
Actuator Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
7
Actuator Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
3(3 m)
5(5 m)
8(8 m)
A(10 m)
B(15 m)
C(20 m)
8
Controller Type
-- Please select --
-(Without Controller)
1N(LECP1 Program Less Type NPN)
1P(LECP1 Program Less Type PNP)
9
I/O Cable Length, Communication Plug
-- Please select --
-(Without Cable, Without Communication Plug Connector)
1(1.5 m)
3(3 m)
5(5 m)
10
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
11
-- UnSelected
-- Selected
-- Selection invalid