Option configuration
Reset
Size
-- Please select --
16(16)
25(25)
32(32)
40(40)
1
Motor Mounting Position
-- Please select --
-(In-line)
R(Right Side Parallel)
L(Left Side Parallel)
2
Motor Type
-- Please select --
E(Battery-less (Step Motor 24 VDC))
3
Lead
-- Please select --
A(LEKFS16:10mm、LEKFS25:12 mm、LEKFS32:16 mm、LEKFS40:20 mm)
B(LEKFS16:5mm、LEKFS25:6 mm、LEKFS32:8 mm、LEKFS40:10 mm)
H(LEKFS16:-、LEKFS25:20 mm、LEKFS32:24 mm、LEKFS40:30 mm)
4
Stroke
-- Please select --
50(Stroke 50mm)
100(Stroke 100 mm)
150(Stroke 150mm)
200(Stroke 200 mm)
250(Stroke 250mm)
300(Stroke 300 mm)
350(Stroke 350mm)
400(Stroke 400 mm)
450(Stroke 450mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1100(Stroke 1100 mm)
1200(Stroke 1200 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Grease Application (Seal Band Part)
-- Please select --
-(Yes)
N(Without (Roller Specification))
7
Actuator Cable Type/Length
-- Please select --
-(Without Cable)
R1(Robotic Cable 1.5 m)
R3(Robotic Cable 3 m)
R5(Robotic Cable 5 m)
R8(Robotic Cable 8 m)
RA(Robotic Cable 10 m)
RB(Robotic Cable 15 m)
RC(Robotic Cable 20 m)
8
Communication Protocol
-- Please select --
-(Without Controller)
C5(Parallel Input (NPN))
C6(Parallel Input (PNP))
C9(EtherNet/IP)
CD(DeviceNet)
CE(EtherCAT)
CL(IO-Link)
CM(CC-Link Ver.1.10)
CP(PROFINET)
9
For Single Axis
-- Please select --
-(Without Controller)
1(Number Of Axis:For Single Axis、Specification:Standard)
F(Number Of Axis:For Single Axis、Specification:With STO Sub-function)
10
Mounting
-- Please select --
-(Without Controller)
7(Screw Mounting)
8(DIN Rail Mounting)
11
Communication Plug Connector I/O Cable
-- Please select --
-(Without Controller Or Without Accessory)
1(I/O Cable (1.5m))
3(I/O Cable (3m))
5(I/O Cable (5m))
S(Straight Type Communication Plug Connector)
T(T-branch Type Communication Plug Connector)
12