LEKFS Series Electric Actuator/High Rigidity And High Precision Slider Type Ball Screw Drive AC Servo Motor Corresponding To LECS□ Series Driver
Option configuration
Reset
Details
Size
-- Please select --
25(25)
32(32)
40(40)
1
Motor Mounting Position
-- Please select --
-(In-line)
R(Right Side Parallel)
L(Left Side Parallel)
2
Motor Type
-- Please select --
S2(AC Servo Motor(Incremental Encoder), Output 100W, Actuator Size 25 mm)
S3(AC servo motor(Incremental encoder), Output 200W, Actuator size 32 mm)
S4(AC Servo Motor(Incremental Encoder), Output 400W, Actuator Size 40 mm)
T6(AC Servo Motor(Absolute Encoder), Output 100W, Actuator Size 25 mm)
T7(AC Servo Motor(Absolute Encoder), Output 200W, Actuator Size 32 mm)
T8(AC Servo Motor(Absolute Encoder), Output 400W, Actuator Size 40 mm)
3
Lead
-- Please select --
A(Size25: 12 mm, Size32: 16 mm, Size40: 20 mm)
B(Size25: 6 mm, Size32: 8 mm, Size40: 10 mm)
H(Size25: 20 mm, Size32: 24 mm, Size40: 30 mm)
4
Stroke
-- Please select --
50(Stroke 50mm)
100(Stroke 100 mm)
150(Stroke 150mm)
200(Stroke 200 mm)
250(Stroke 250mm)
300(Stroke 300 mm)
350(Stroke 350mm)
400(Stroke 400 mm)
450(Stroke 450mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1100(Stroke 1100 mm)
1200(Stroke 1200 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Grease Application (Seal Band Part)
-- Please select --
-(With)
N(Without (Roller Specification))
7
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
8
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
5(5 m)
A(10 m)
9
Driver Type
-- Please select --
-(Without Driver)
S2(LECSS2-T, Power Supply Voltage 200V To 240V)
A1(LECSA1, Power Supply Voltage 100V To 120V)
A2(LECSA2, Power Supply Voltage 200V To 230V)
B2(LECSB2-T, Power Supply Voltage 200V To 240V)
C2(LECSC2-T, Power Supply Voltage 200V To 230V)
10
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(Without Cable (Connector Only))
11
-- UnSelected
-- Selected
-- Selection invalid