LEJS63□-□M Series Electric Actuator: High Rigidity Slider Type Ball Screw Drive Built-in Intermediate Supports AC Servo Motor
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic Type)
H(High Precision Type)
1
Size
-- Please select --
63(63)
2
Motor Type
-- Please select --
S3(AC Servo Sotor(Incremental Encoder), Output 200W, Actuator Size 63 mm)
S7(AC Servo Sotor(Absolute Encoder), Output 200W, Actuator Size 63 mm)
T7(AC Servo Sotor(Absolute Encoder), Output 200W, Actuator Size 63 mm)
V7(AC Servo Sotor(Absolute Encoder), Output 200W, Actuator Size 63 mm)
3
Lead
-- Please select --
A(20)
B(10)
H(30)
4
Stroke
-- Please select --
790(Standard Stroke 790 mm)
890(Standard Stroke 890 mm)
990(Standard Stroke 990 mm)
1190(Standard Stroke 1190 mm)
1490(Standard Stroke 1490 mm)
1790(Standard Stroke 1790 mm)
Range
5
Motor Option
-- Please select --
-(None)
B(With Lock)
6
Built-in Intermediate Supports
-- Please select --
M(Built-in Intermediate Supports)
7
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
8
Cable Length
-- Please select --
-(Without Cable)
2(2)
3(3)
5(5)
A(10)
C(20)
9
Driver Type
-- Please select --
-(Without Driver)
P2(LECSN2-T-P, Power Supply Voltage 200V To 240V)
S1(LECSS1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
S2(LECSS2-T, Power Supply Voltage 200V To 240V)
U2(LECYU2-V, Power Supply Voltage 200V To 230V)
92(LECSN2-T-9, Power Supply Voltage 200V To 240V)
A1(LECSA1, Power Supply Voltage 100V To 120V)
A2(LECSA2, Power Supply Voltage 200V To 230V)
B1(LECSB1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
B2(LECSB2-T, Power Supply Voltage 200V To 240V)
C1(LECSC1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
C2(LECSC2-T, Power Supply Voltage 200V To 230V)
E2(LECSN2-T-E, Power Supply Voltage 200V To 240V)
M2(LECYM2-V, Power Supply Voltage 200V To 230V)
N2(LECSN2-T, Power Supply Voltage 200V To 240V)
10
I/O Connector
-- Please select --
-(Without Cable)
1(1.5(m))
H(Without Cable (Connector Only))
11
-- UnSelected
-- Selected
-- Selection invalid