LEJS63□-□M Series Electric Actuator: High Rigidity Slider Type Ball Screw Drive Built-in Intermediate Supports Motorless
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic Type)
H(High Precision Type)
1
Size
-- Please select --
63(63)
2
Motor Type
-- Please select --
NT(Mounting Type T)
NU(Mounting Type U)
NV(Mounting Type V)
NW(Mounting Type W)
NX(Mounting Type X)
NY(Mounting Type Y)
NZ(Mounting Type Z)
3
Lead
-- Please select --
A(20)
B(10)
H(30)
4
Stroke
-- Please select --
790(Standard Stroke 790 mm)
890(Standard Stroke 890 mm)
990(Standard Stroke 990 mm)
1190(Standard Stroke 1190 mm)
1490(Standard Stroke 1490 mm)
1790(Standard Stroke 1790 mm)
Range
5
Built-in Intermediate Supports
-- Please select --
M(Built-in Intermediate Supports)
6
-- UnSelected
-- Selected
-- Selection invalid