LEJS100-X400 Series Electric Actuator High Rigidity Slider Type Ball Screw Drive AC Servo Motor
Option configuration
Reset
Details
Size
-- Please select --
100(100)
1
Motor Type
-- Please select --
T9(AC Servo Motor (Absolute Encoder), Output 750 W)
2
Lead
-- Please select --
A(25 mm)
B(10 mm)
H(50 mm)
3
Stroke
-- Please select --
200(Stroke 200 mm)
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
800(Stroke 800 mm)
1000(Stroke 1000 mm)
1200(Stroke 1200 mm)
1500(Stroke 1500 mm)
Range
4
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
5
Option
-- Please select --
T(With Top Cover Type)
6
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable)
S(Standard Cable)
7
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
5(5 m)
A(10 m)
8
Driver Type
-- Please select --
-(Without Driver)
S2(LECSS2-T9, SSCNET/H Power Supply Voltage 200V To 240V)
B2(Compatible Driver Model:LECSB2-T9,Power Supply Voltage:200V To 240V;Control Method:Pulse Input/Point Table)
C2(LECSC2-T9, CC-Link Power Supply Voltage 200V To 230V)
9
I/O Connector
-- Please select --
-(Without Cable)
1(1.5(m))
H(Connector Only)
10
-- UnSelected
-- Selected
-- Selection invalid