LEJS100-X400 Series Electric Actuator High Rigidity Slider Type Ball Screw Drive Motorless Type
Option configuration
Reset
Details
Size
-- Please select --
100(100)
1
Motor Type
-- Please select --
N(Motorless Type)
2
Lead
-- Please select --
A(25 mm)
B(10 mm)
H(50 mm)
3
Stroke
-- Please select --
200(Stroke 200 mm)
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
800(Stroke 800 mm)
1000(Stroke 1000 mm)
1200(Stroke 1200 mm)
1500(Stroke 1500 mm)
Range
4
Option
-- Please select --
T(With Top Cover Type)
5
-- UnSelected
-- Selected
-- Selection invalid