LEJS Series Electric Actuator/High Rigidity Slider Type Ball Screw Drive Motorless Type
Option configuration
Reset
Details
Accuracy
-- Please select --
-(Basic)
H(High Precision Type)
1
Size
-- Please select --
40(40)
63(63)
2
Motor Type
-- Please select --
NT(Mounting Type T)
NU(Mounting Type U)
NV(Mounting Type V)
NW(Mounting Type W)
NX(Mounting Type X)
NY(Mounting Type Y)
NZ(Mounting Type Z)
3
Lead
-- Please select --
A(Size40:16mm, Size63:20 mm)
B(Size40:8mm, Size63:10 mm)
H(Size40:24 mm, Size63:30 mm)
4
Stroke
-- Please select --
200(Stroke 200 mm)
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1200(Stroke 1200 mm)
1500(Stroke 1500 mm)
Range
5
Made To Order
-- Please select --
-(Standard)
X1(Intermediate Stroke Using Exclusive Body)
6
-- UnSelected
-- Selected
-- Selection invalid