LEJB-AC Series Electric Actuator/High Rigidity Slider Type Belt Drive AC Servo Motor
Option configuration
Reset
Details
Size
-- Please select --
40(40)
63(63)
1
Motor Type
-- Please select --
S2(AC servo motor(Incremental encoder), Output 100W, Actuator size 40 mm)
S3(AC servo motor(Incremental encoder), Output 200W, Actuator size 63 mm)
S6(AC servo motor(Absolute encoder), Output 100W, Actuator size 40 mm)
S7(AC servo motor(Absolute encoder), Output 200W, Actuator size 63 mm)
2
Stroke
-- Please select --
200(Stroke 200 mm)
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1200(Stroke 1200 mm)
1500(Stroke 1500 mm)
2000(Stroke 2000 mm)
3000(Stroke 3000 mm)
Range
3
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
4
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable(Flexible Cable))
S(Standard Cable)
5
Cable Length
-- Please select --
-(Without Cable)
2(2 m)
5(5 m)
A(10 m)
6
Driver Type
-- Please select --
-(Without Driver)
S1(LECSS1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
S2(LECSS2-T, Power Supply Voltage 200V To 240V)
A1(LECSA1, Power Supply Voltage 100V To 120V)
A2(LECSA2, Power Supply Voltage 200V To 230V)
B1(LECSB1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
B2(LECSB2-T, Power Supply Voltage 200V To 240V)
C1(LECSC1, Power Supply Voltage 100V To 120V(Manufacture discontinued))
C2(LECSC2-T, Power Supply Voltage 200V To 230V)
7
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(With Connector)
8
-- UnSelected
-- Selected
-- Selection invalid