LEHZJ-JXC.jpg
LEHZJ Series Electric Gripper 2-Finger Type With Dust Cover Step Motor (Servo 24 VDC) Applicable To The JXC□ Series
Option configuration
Dust Cover
1
Body Size
2
Motor size
3
Lead
4
Type
5
Stroke Range 
6
Dust Cover Type
7
Motor Cable Entry
8
Actuator Cable Type/Length
9
Communication Protocol
10
Number Of Axes/Special Specification
11
Mounting
12
Communication Plug Connector I/O Cable
13
-- UnSelected -- Selected -- Selection invalid