LEHS Series Electric Gripper 3-Finger Type Step Motor (Servo 24 VDC)
Option configuration
Reset
Details
Size
-- Please select --
10(10)
20(20)
32(32)
40(40)
1
Motor size
-- Please select --
-(Basic Style)
L(Compact)
2
Stroke
-- Please select --
4(Stroke 4 mm)
6(Stroke 6 mm)
8(Stroke 8 mm)
12(Stroke 12 mm)
Range
3
Motor Cable Entry
-- Please select --
-(Basic (Entry On The Left Side))
R(Entry On The Right Side)
F(Entry On The Front Side)
4
Actuator Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
5
Actuator Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
3(3 m)
5(5 m)
8(8 m)
A(10 m)
B(15 m)
C(20 m)
6
Controller Type
-- Please select --
-(Without Controller)
1N(LECP1 Program Less Type NPN)
1P(LECP1 Program Less Type PNP)
AN(LECPA Pulse Input Type NPN)
AP(LECPA Pulse Input Type PNP)
7
I/O Cable Length, Communication Plug
-- Please select --
-(Without Cable, Without Communication Plug Connector)
1(1.5 m)
3(3 m)
5(5 m)
8
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
9
-- UnSelected
-- Selected
-- Selection invalid