LEHF Series Electric Gripper 2-Finger Type Step Motor (Servo 24 VDC)
Option configuration
Reset
Details
Size
-- Please select --
10(10)
20(20)
32(32)
40(40)
1
Stroke
-- Please select --
16(Stroke 16 mm)
24(Stroke 24 mm)
32(Stroke 32 mm)
40(Stroke 40 mm)
48(Stroke 48 mm)
64(Stroke 64 mm)
80(Stroke 80 mm)
Range
2
Motor Cable Entry
-- Please select --
-(Basic (Entry On The Right Side))
L(Entry On The Left Side)
3
Actuator Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable (Flexible Cable))
S(Standard Cable)
4
Actuator Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
3(3 m)
5(5 m)
8(8 m)
A(10 m)
B(15 m)
C(20 m)
5
Controller Type
-- Please select --
-(Without Controller)
1N(LECP1 Program Less Type NPN)
1P(LECP1 Program Less Type PNP)
AN(LECPA Pulse Input Type NPN)
AP(LECPA Pulse Input Type PNP)
6
I/O Cable Length, Communication Plug
-- Please select --
-(Without Cable, Without Communication Plug Connector)
1(1.5 m)
3(3 m)
5(5 m)
7
Controller Mounting
-- Please select --
-(Screw Mounting)
D(DIN Rail Mounting)
8
-- UnSelected
-- Selected
-- Selection invalid