Option configuration
Accuracy |
|
1 |
Size |
|
2 |
Motor Mounting Position |
|
3 |
Motor Type |
|
4 |
Lead |
|
5 |
Stroke |
Range
|
6 |
Motor Option |
|
7 |
Auto Switch Compatibility |
|
8 |
Grease Application (Seal Band Part) |
|
9 |
Positioning Pin Hole |
|
10 |
Actuator Cable Type/Length |
|
11 |
Controller Type |
|
12 |
Number Of Axes/Special Specification |
|
13 |
Mounting |
|
14 |
I/O Cable Length |
|
15 |