LEFS-F.jpg
LEFS□F Series High Performance Electric Actuator/Slider Type Ball Screw Drive
Option configuration
Accuracy
1
Size
2
Motor Mounting Position
3
Motor Type
4
Lead
5
Stroke Range 
6
Motor Option
7
Auto Switch Compatibility
8
Grease Application (Seal Band Part)
9
Positioning Pin Hole
10
Actuator Cable Type/Length
11
Controller Type
12
Number Of Axes/Special Specification
13
Mounting
14
I/O Cable Length
15
-- UnSelected -- Selected -- Selection invalid