LEFS-DC.jpg
LEFS Series Electric Actuator/Slider Type Ball Screw Drive Step Motor (Servo 24 VDC)/Servo Motor (24 VDC)
Option configuration
Accuracy
1
Size
2
Motor Mounting Position
3
Motor Type
4
Lead
5
Stroke Range 
6
Motor Option
7
Auto Switch Mounting Bracket
8
Grease Application (Seal Band Part)
9
Positioning Pin Hole
10
Actuator Cable Type
11
Actuator Cable Length
12
Controller Type
13
I/O Cable Length, Communication Plug
14
Controller Mounting
15
-- UnSelected -- Selected -- Selection invalid