LEFB Series Electric Actuator/Slider Type Belt Drive MECHATROLINK Compatible Driver AC Servo Motor
Option configuration
Reset
Details
Size
-- Please select --
25(25)
32(32)
40(40)
1
Motor Mounting Position
-- Please select --
-(Top Mounting)
U(Bottom Mounting)
2
Motor Type
-- Please select --
V6(AC Servo Motor(Absolute Encoder), Output 100W, Actuator Size 25 mm)
V7(AC Servo Motor(Absolute Encoder), Output 200W, Actuator Size 32 mm)
V8(AC Servo Motor(Absolute Encoder), Output 400W, Actuator Size 40 mm)
3
Lead
-- Please select --
S(54 mm)
4
Stroke
-- Please select --
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1100(Stroke 1100 mm)
1200(Stroke 1200 mm)
1300(Stroke 1300 mm)
1400(Stroke 1400 mm)
1500(Stroke 1500 mm)
1600(Stroke 1600 mm)
1700(Stroke 1700 mm)
1800(Stroke 1800 mm)
1900(Stroke 1900 mm)
2000(Stroke 2000 mm)
2500(Stroke 2500 mm)
3000(Stroke 3000 mm)
Range
5
Motor Option
-- Please select --
-(Without Lock)
B(With Lock)
6
Auto Switch Mounting Bracket
-- Please select --
-(None)
C(With 1 pc (Included))
7
Positioning Pin Hole
-- Please select --
-(Housing B Bottom)
K(Body Bottom 2 Locations)
8
Cable Type
-- Please select --
-(Without Cable)
R(Robotic Cable(Flexible Cable))
S(Standard Cable)
9
Actuator Cable Length
-- Please select --
-(Without Cable)
3(3 m)
5(5 m)
A(10 m)
C(20 m)
10
Driver Type
-- Please select --
-(Without Driver)
U2(LECYU2-V, Power Supply Voltage 200V To 230V)
M2(LECYM2-V, Power Supply Voltage 200V To 230V)
11
I/O Cable Length
-- Please select --
-(Without Cable)
1(1.5 m)
H(Without Cable (Connector Only))
12
-- UnSelected
-- Selected
-- Selection invalid