LEFB16E.jpg
LEFB16E Series Electric Actuator Battery-less Absolute Encoder Type Slider Type/Belt Drive Step Motor 24 VDC
Option configuration
Size
1
Motor Type
2
Lead
3
Stroke Range 
4
Motor Option
5
Grease Application (Seal Band Part)
6
Positioning Pin Hole
7
Actuator Cable Type/Length
8
Communication Protocol Input/Output
9
For Single Axis
10
Mounting
11
Communication Plug Connector I/O Cable
12
-- UnSelected -- Selected -- Selection invalid