LEFB Series Electric Actuator/Slider Type Belt Drive Motorless Type
Option configuration
Reset
Details
Size
-- Please select --
25(25)
32(32)
40(40)
1
Motor Mounting Position
-- Please select --
-(Top Mounting)
U(Bottom Mounting)
2
Motor Type
-- Please select --
NM1(Mounting Type M1)
NM2(Mounting Type M2)
NT(Mounting Type T)
NU(Mounting Type U)
NV(Mounting Type V)
NW(Mounting Type W)
NX(Mounting Type X)
NY(Mounting Type Y)
NZ(Mounting Type Z)
3
Equivalent Lead
-- Please select --
S(54 mm)
4
Stroke
-- Please select --
300(Stroke 300 mm)
400(Stroke 400 mm)
500(Stroke 500 mm)
600(Stroke 600 mm)
700(Stroke 700 mm)
800(Stroke 800 mm)
900(Stroke 900 mm)
1000(Stroke 1000 mm)
1100(Stroke 1100 mm)
1200(Stroke 1200 mm)
1300(Stroke 1300 mm)
1400(Stroke 1400 mm)
1500(Stroke 1500 mm)
1600(Stroke 1600 mm)
1700(Stroke 1700 mm)
1800(Stroke 1800 mm)
1900(Stroke 1900 mm)
2000(Stroke 2000 mm)
2500(Stroke 2500 mm)
3000(Stroke 3000 mm)
Range
5
Auto Switch Mounting Bracket
-- Please select --
-(None)
C(1 pc.)
6
Positioning Pin Hole
-- Please select --
-(Housing B Bottom)
K(Body Bottom 2 Locations)
7
Made To Order
-- Please select --
-(Standard)
X1(Intermediate Stroke Using Exclusive Body)
8
-- UnSelected
-- Selected
-- Selection invalid