LEFB-JXC.jpg
LEFB Series Electric Actuator/Slider Type Belt Drive Step Motor (Servo 24 VDC) Applicable To The JXC□ Series
Option configuration
Size
1
Motor Type
2
Equivalent Lead
3
Stroke Range 
4
Motor Option
5
Auto Switch Mounting Bracket
6
Grease Application (Seal Band Part)
7
Positioning Pin Hole
8
Actuator Cable Type/Length
9
Communication Protocol
10
Number Of Axes/Special Specification
11
Mounting
12
Communication Plug Connector I/O Cable
13
-- UnSelected -- Selected -- Selection invalid