LEFB-E.jpg
LEFB-E Series Electric Actuator/Slider Type Belt Drive Battery-less Absolute Encoder
Option configuration
Size
1
Motor Type
2
Equivalent Lead
3
Stroke Range 
4
Motor Option
5
Auto Switch Compatibility
6
Grease Application (Seal Band Part)
7
Positioning Pin Hole
8
Actuator Cable Type/Length
9
Communication Protocol Input/Output
10
Number Of Axes/Special Specification
11
Mounting
12
Communication Plug Connector I/O Cable
13
-- UnSelected -- Selected -- Selection invalid